ThreadFit® CLEAR Cutting Oil expands on ThreadFit's proven lubricating properties in a new, light colored formula. ThreadFit's Clear formulation reduces smoke while offering a pleasant odor, making it the ideal choice for high speed threading applications. ThreadFit Clear is Chlorine Free, FBCTM System Compatible and Spears Compatible.
FBC™ System Compatible**
** FBC™ System Compatible indicates that this product has been tested
and is monitored on an ongoing basis
to assure its chemical compatibility with FlowGuard Gold®
BlazeMaster® and Corzan® pipe and fittings. FBC™
FlowGuard Gold®
BlazeMaster® and Corzan® are licensed trademarks of The Lubrizol Corporation or its affiliates.
PipeFit® Thread Sealing Paste with PTFE
PipeFit® Dope Brushes
PipeFit AS® Thread Sealing Paste with PTFE
WeldFit® APS Anaerobic Porosity Sealant
Blazemaster® Caulk&Walk® Fire Stop Sealant for CPVC
FPPI High Density PTFE Tape
LubeFit® Coupling Grease
PTFE Thread Seal Tape
ThreadFit DARK Cutting Oil