Quadrant® seal welded, PEEK seated, gauge valves provide superior performance.
Seal welded body-to-tailpiece provides the ultimate in safe construction; eliminates an external leak path and permanently secures the body and tailpiece together.
• Seal-Welded Design
• Size: NPS 1/2" (DN 15)
• Port: Standard bore
• Pressure Rating: ASME Class 4500. Cast CF8M stainless steel (10,800 PSI CWP)
• Steam Rating (WSP): 250 PSIG saturated steam
• Body Materials: Cast Stainless Steel (CF8M 316 SS)
• ASME B16.34 - Fully compliant
• End Connections: MNPT x FNPT Threaded
• Blow-Out Proof Stem
• ISO 5211 top mounting pad - Automatable
• Lockable stainless handle as standard
• Optional spring-return handle
Quadrant® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
G3 - Quadrant High Pressure Gauge Valve - ASME Class 1500 Ball Valve Type
Series 86 - Tube Full Port, 3-Piece, Instrumentation Ball Valves - Class 600 & 300, ASME BPE
Series S76BVH6, 316 Stainless Steel 6000 PSI Instrumentation Tube Ends, Double Ferrule
Series S76BVH3, 316 Stainless Steel 3000 PSI Instrumentation Tube Ends