Sharpe® polymer-seated, 3-piece, instrumentation ball valves provide superior performance and reliability.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-1" (DN 8-25) tube full port
- Pressure Class: ASME Class 600
- Body Materials: Cast Low-Carbon Stainless Steel
- End Connections: Instrumentation Ends (ferrule), Threaded
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Optional Oval Handles
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Sharpe Series FSC89 - Fire-Safe, Cryogenic, Full Port, 3-Piece Ball Valves - Class 600 & 300
Series 99 - Full Port, 3-Piece Ball Valves - Class 600 & 300
Series CF89 - Full Port, 3-Piece Ball Valves with Cavity Fillers - Class 800 & 300, API 608
Series 66 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300
M2 - Quadrant 3-Piece Ball Valves - ASME Class 800
Series V84 - V-Ball, 3-Piece Control Ball Valves
Series D84 - Standard Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Series C89 - Cryogenic, Full Port, 3-Piece Ball Valves - Class 600 & 300