Merit Weld-Miser Tee-Let Welding Branch Outlet Fittings offer the user a high strength, low cost, welded steel, threaded and grooved line of fittings. Tee-Lets are specifically designed and manufactured to be installed on Schedules 5 thru 40 and proprietary thin wall flow pipe.
FIG MTL Weld-Miser Tee-Let
Merchant Steel Threaded Black Hex Bushing
150# Cast 304 Stainless 150# Cast Socket Weld 45 Elbow
804 90º Long Radius Elbow
316 Stainless Steel 150# Cast Threaded Hex Bushing Heavy Pattern
3161 90° Elbow
304 Stainless Steel Sanitary Male I-Line Short Weld Ferrule Clamp End
150# Cast 316 Stainless Cast Socket Weld Reducing Coupling
1125 Reducer
250 lb. Ductile Iron Flanged 90 Elbow
316/L Stainless Steel 3000# Forged Socket Weld Union