Sharpe® polymer-seated, high-purity 3-piece, diverter ball valves provide superior performance and reliability in a wide range of high purity applications.
- Several Internal Finishes, and Flow Configurations are Available - See Data Sheet
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/2"-4" (DN 15-100) tube full port
- Pressure Class: ASME Class 600; ASME Class 300 [See Data Sheet for availability by size]
- Body Materials: Cast Low-Carbon Stainless Steel
- End Connections: Clamp, Butt Weld Tube Extension, Butt Weld
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 60 - Standard Port, 3-Piece Ball Valves - Class 2500
Sharpe Series FSC89 - Fire-Safe, Cryogenic, Full Port, 3-Piece Ball Valves - Class 600 & 300
Series 84 - Standard Port, Fire-Tested, 3-Piece Ball Valves - Class 600 & 300
Series D84 - Standard Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Series 89 - Full Port, 3-Piece Ball Valves - Class 800 & 300, API 608
Series W84 - Standard Port, ASME 3-Piece Ball Valves for Steam & Thermal Fluid Applications