Sharpe® metal-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
- Three Bi-directional sealing seat configurations; Three Uni-directional sealing seat configurations
- Size Range: NPS 1/4"-3" (DN 8-80) full port
- Pressure Class: ASME Class 800; ASME Class 300 [See Data Sheet for availability by size]
- Body Materials: Cast Carbon Steel, Cast Stainless Steels
- Standards: ASME B16.34, API 608 compliance, NACE MR0175 (with suffix A)
- End Connections: Threaded, Socket Weld, Butt Weld, Extended Butt Weld, Flush Mount Tank Bottom Connection
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Optional Fugitive Emissions Ports
- Optional Tamper Proof Locking Device
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series CF89 - Full Port, 3-Piece Ball Valves with Cavity Fillers - Class 800 & 300, API 608
Sharpe Series FSC80 - Fire-Safe, Cryogenic, Standard Port, 3-Piece Ball Valves - Class 600 & 300
Series D88 - Tube Full Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Series W99 - Full Port, ASME 3-Piece Ball Valves for Steam & Thermal Fluid Applications
Series D84 - Standard Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Series FS99 - Full Port, Fire-Tested, 3-Piece Ball Valves - Class 600 & 300
Series CL84 - Standard Port, ASME 3-Piece Ball Valves for Chlorine Service