The Sharpe® Series W99 design ensure superior performance and reliability in steam and thermal fluid applications .Maximum saturated steam pressure: 500 psig Maximum Thermal Fluid temperature: 600 oF (315 oC)
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-3" (DN 8-80) full port
- Pressure Class: ASME Class 600; ASME Class 300 [See Data Sheet for availability by size]
- Body Materials: Cast Carbon Steel, Cast Stainless Steels
- Standard: ASME B16.34
- End Connections: Threaded, Socket Weld, Butt Weld
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 66 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300
Sharpe Series FSC80 - Fire-Safe, Cryogenic, Standard Port, 3-Piece Ball Valves - Class 600 & 300
Series 88 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300, ASME BPE
Series 84 - Standard Port, Fire-Tested, 3-Piece Ball Valves - Class 600 & 300
Series 86 - Tube Full Port, 3-Piece, Instrumentation Ball Valves - Class 600 & 300, ASME BPE
Series M89 - Full Port, Metal-Seated, 3-Piece Ball Valves - Class 800 & 300, API 608
Series 89 - Full Port, 3-Piece Ball Valves - Class 800 & 300, API 608
Series 60 - Standard Port, 3-Piece Ball Valves - Class 2500