Quadrant® polymer-seated, 2-piece, CWP, barstock carbon steel ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8 to DN 50)
- Port: Full bore (1/4"-1/2"), Standard bore (3/4"-2")
- Pressure Rating, Non-Shock: 2000 PSI CWP
- Steam Rating: 150 PSIG saturated steam
- Body Material: AISI 1017, Barstock Carbon Steel
- NACE MR0175 compliant
- End Connections: Threaded, FNPT or MxF NPT
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- Available Handles: Lever, Lockable Lever, Lockable Oval
Series 50C - Seal Welded, 2-Piece Ball Valves - 3000 CWP
Series 588 - Economy, Standard Port, Uni-Body Ball Valves - 800 CWP
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
S10 - Quadrant Seal-Welded Ball Valves, ASME Class 4500
Series 12 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1500 CWP
Series OP54 - Standard Port 2-Piece Ball Valves
Series OP50 - Full Port 2-Piece Ball Valves
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
S1 - Quadrant Seal-Welded Ball Valves, 1000 PSI CWP
23 - Quadrant Two Piece, Barstock, Ball Valves - 3000 PSI CWP