Quadrant® polymer-seated, uni-body CWP ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8 to DN 50)
- Port: Reduced bore
- Pressure Rating, Non-Shock: 2000 PSI CWP
- Steam Rating: 150 PSIG saturated steam
- Body Material: AISI 1017, Barstock carbon steel
- End Connections: Threaded, FNPT
- Live-loaded stem packing as standard
- Lever Handles: Carbon steel or stainless steel
- Optional Tamperproof, lockable carbon or stainless steel lever handles
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP
23 - Quadrant Two Piece, Barstock, Ball Valves - 3000 PSI CWP
Series 50C - Seal Welded, 2-Piece Ball Valves - 3000 CWP
Series 11 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1000 CWP
Series OP54 - Standard Port 2-Piece Ball Valves
Series 50M - Economy, Full Port, 2-Piece Ball Valves - 1000 CWP
Q - Quadrant Two Piece, Oil Patch Ball Valves – 750 to 5000 PSI CWP
S5 - Quadrant Seal-Welded Ball Valves, 5000 PSI CWP
Series 58B - Economy, Standard Port, Uni-Body Ball Valves - 2000 CWP
Series 50F - Seal Welded, 2-Piece Ball Valves - 6000 CWP