Sharpe® economy, polymer-seated, uni-body CWP ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8-50) standard port
- Pressure Rating: 2000 CWP
- Body Materials: Carbon Steel ASTM A108
- End Connections: Threaded
- Blow-Out Proof Stem
- Lockable Handle as standard
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
S5 - Quadrant Seal-Welded Ball Valves, 5000 PSI CWP
Series 11 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1000 CWP
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP
S10 - Quadrant Seal-Welded Ball Valves, ASME Class 4500
Series OP54 - Standard Port 2-Piece Ball Valves
23 - Quadrant Two Piece, Barstock, Ball Valves - 3000 PSI CWP
Series OP50 - Full Port 2-Piece Ball Valves
Series 50F - Seal Welded, 2-Piece Ball Valves - 6000 CWP
10 - Quadrant Unibody Barstock Ball Valves, 2000 PSI CWP