Size Range: 1/2" through 4"
Material: Carbon steel
Finish: Copper plated
Service: Recommended for suspension of non-insulated, stationary copper tube.
Approvals: Complies with Federal Specification WW-H-171-E (Type 1).
Installation:
- Adjustment may be made either before or after tubing is in place without temporary support of pipe.
- Hanger rod and nuts may be locked into position after adjustment by use of the upper nut.
Features: Provides for adjustment up to 1-7/8".
Ordering: Specify nominal tube size, figure number, name and finish
001G - Imported Adjustable Clevis Hanger
590SS Adjustable Clevis for Ductile or Cast Iron Pipe
Anvil Shields - Universal Shield
Light Duty Copper Tube Clevis Hanger
167 Lok-Shield Insulation Protection Shield
67F Copper Tube Felt Lined Hanger
65 Light Duty Adjustable Clevis
260 ISS and 260R ISS Clevis Hanger with Insulation Saddle System
250 MJ Hanger
67 Pipe or Conduit Hanger