• 1000# CWP, 150# WSP
• Full Port
• Body/Ball: ASTM A351 GR CF8M (SS316)
• Stem: ASTM A276 T-316
• RTFE Seats
• Pressure balancing hole in ball slot
• Blow-Out Proof Stem
• Vacuum Service to 29” Hg
• Locking Handle
• ISO 9001:2015 Manufacturer
• MSS SP-110
• Lead-Free
Slip PVC Ball Valve
92ST Ball Valve with Strainer
600 WOG Full Port Lead Free Body Series 8171L
Threaded PVC Ball Valve
Forged Brass Pex Ends Ball Valve Series 8183L
600 WOG Full Port Mini Ball Valves Series 8141
600 WOG Full Port Lead Free Body Series 8146L
8155-A: Brass Ball Valves, Full Port, Threaded-End. 600 & 400 PSI CWP
600 WOG Full Port Mini Ball Valves Series 8140
600 CWP Full Port Series 8155, Threaded Ends