The SCI Series 8155-A, forged brass ball valve, combines reliable operation with maximum economy. Ideal for general flow control applications including HVAC.
Warning: Not for use in potable water applications.
Features
- MSS SP-110 Ball Valves
- 2-piece, full port design
- Blowout-proof stem
- Adjustable stem packing nut
- 100% factory tested
Performance Rating
- 600 CWP: 1/8” - 2”
- 400 CWP: 2-1/2” - 4”
- 150 PSI saturated steam pressure
- Temperature Range: to 400°F
CSA listed
UL listed
FM Approved
BV835 Grooved End Ball Valve with Lever Handle and Gear Operator
Threaded PVC Ball Valve
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
Slip PVC Ball Valve
600 WOG Full Port Lead Free Body Series 8156L
600 WOG Full Port Mini Ball Valves Series 8141
Series 8184 Ball Valve, Brass, Compression Ends
400 CWP Std Port, Series 8135, Threaded Ends
600 WOG Full Port With Drain On Side Lead Free Body Series 8176L
CPVC Ball Valve