Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
7087 Female Thread Adapter
7076 Reducer, Threaded
7056 45° Adapter Elbow, GR x MPT
COOPLOK 90° Elbow, Standard Radius
7057-5D 60° Long Rad. Elbow
COOPLOK Elbow - Standard Radius
COOPLOK 45° Long Radius Elbow – 1-1/2 D
7050 Standard 90° Elbow
7097 Eccentric Reducer