Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
COOPLOK 90° Long Radius Elbow – 1-1/2 D
7078 Swaged Nipple Reducer Gr x Thread
7084 Flange Nipples, #150
7072GF GR x Flange Concentric Reducer
COOPLOK Drain Elbow - Standard Radius
COOPLOK 45° Lateral
7076 Reducer, Threaded
7075 Bull Plug
COOPLOK 90° Elbow, Standard Radius