Triple Seal gaskets are typically used in dry pipe fire protection systems, freezer applications and vacuum service. They differ from the "C" Type gasket in that they have an additional center sealing surface that sits over the pipe gap where the grooved pipe ends meet. As the coupling housing is tightened, the center seal closes off the pipe gap and provides the "triple seal". Sold as part of COOPLOK™ 65LRTRI coupling.
(NOTE: A petroleum-free silicone based lubricant is recommended for dry pipe systems.)
Available in EPDM only. Sizes: 1-1/4" to 8"
7078 Swaged Nipple Reducer Gr x Thread
7051 Standard 45° Elbow
7053 11-1/4° Elbow
7064 Reducing Threaded Tee
7051-6D 45° Long Rad. Elbow
7062 Bullhead Tee
7051-3D 45° Long Rad. Elbow
7052 22-1/2° Elbow
7075 Bull Plug