The Gruvlok® short pattern fitting system incorporates 90° elbows and tees in 2” to 8” size range with a 500 psi pressure rating. It is designed for minimum pressure drop and uniform strength.
Gruvlok® short pattern fittings are painted to industry specification and are available galvanized for more corrosive environments.
- CAD design increases internal diameters and provides superior flow capability
- Can be used with standard groove x flange adapters
- Standard wall thickness for maximum durability
Materials Specification
CAST FITTINGS:
Ductile Iron conforming to ASTM A-536
COATINGS:
- Rust inhibiting paint Color: ORANGE (standard) or
- Hot Dipped Zinc Galvanized conforming to ASTM A-153 (optional)
- Other available options: Example: RAL3000 or RAL9000 Series
7051-5D 45° Long Rad. Elbow
7057-5D 60° Long Rad. Elbow
7078 Swaged Nipple Reducer Gr x Thread
COOPLOK 45° Long Radius Elbow – 1-1/2 D
COOPLOK 45° Elbow, Standard Radius
7050-6D 90° Long Rad. Elbow
7052 22-1/2° Elbow
7053 11-1/4° Elbow
7052-3D 22-1/2° Long Rad. Elbow