The Fig. 90G Check Valve is designed for use with Anvil Gruvlok couplings for fast and easy installation on grooved pipe.
Grooved ends conform to the requirements of AWWA C606.
The valve is fitted with a large bonnet closure for ease of field servicing.
All Fig. 90G Check Valves are supplied with a 1/2" NPT pipe plug installed in the bonnet cap.
The valve is available with Bonnet Gaskets and Clapper Seals made from EPDM or Nitrile.
Pressure Rating: 300 psi (20.7 bar) maximum working pressure.
NOTE: The Fig. 90G must be installed with the arrow on the valve body point in the direction of flow through the pipeline. This valve must be installed on horizontal pipelines only.
200 WOG Lead Free Brass In-Line Check Series CV30L, Threaded Ends
Kennedy Valve UL/FM Flanged Check Valves
200 WOG Brass Swing Check Valve Series 9191
7811 Check Valve
Kennedy Valve UL / FM Wafer Check Valves
COOPLOK UL/FM Grooved Riser Check Valve Trim Kit
SCI Series 22FCW Swing Check Valve, Flanged Ductile Iron, with Lever and Weight
COOPLOK Grooved Swing Check Valve
PVC In-Line Check Series CV50, Slip Connection
S77CV - Sanitary Check Valve, 316 Stainless Steel, Clamp End