Anvil-Strut Channel Nuts are designed with specially formed teeth in the parallel channel recesses to grip the returned lip of the channel. The shearing action of the teeth assures positive locking of the Anvil-Strut channels to the fittings.
FIG ASLS AS LS Clamping Nut with Long Spring
Dakota Smart-Cap™ with Threaded Receiver (12 Gauge)
257A Structural Tee
92 Universal C-type Clamp, Standard Throat
AF087 Structural Brace Attachment
AS 719 Four Hole Corner Plate
258 Pipe Saddle Support
262 Strap Short
146 Cont. Threaded Rod
AS 520EH Channel with Elongated Holes
140 Threaded Rod, Both Ends - RH