The lever handle bronze body butterfly valve is designed for use with grooved copper tubing (CTS), fittings and couplings. This valve features a 10 position lever handle, bronze body and EPDM rubber encapsulated disc. Both bronze valve body and the EPDM rubber disc obtained certification to ANSI/NSF 61 for use in potable water systems and is rated to 300 PSI.
FIG 6700 6700 Butterfly Valve
70G Butterfly Valve
8000GR Butterfly Valve
COOPLOK Low Profile Grooved Butterfly Valve
COOPLOK Grooved End Butterfly Valve
Series 8100 Low Profile Butterfly Valve
B333 Large Diameter Butterfly Valve with Gear Operator
B8200L PVC Butterfly Valve
7700 Butterfly Valve - Epoxy Coated
B480 Grooved End Stainless Steel Butterfly Valve with Lever Handle
Butterfly Valve 300 psi - Ductile Iron Body - Grooved End Style