The versatile Series 7600 Grooved-End Butterfly Valve has features that can satisfy a wide range of service requirements and allow it to be used with a diverse range of fluids. Its ductile iron body is epoxy coated to resist atmospheric attack, and the elastomer encapsulated disc can be ordered with EPDM or Nitrile materials. Rugged enough to take the punishment, yet the Series 7600 Valve is light in weight for easy handling and installation.
The Series 7600 Valve is rated 200 PSI (13.8 bar) to full vacuum, at temperatures from 0° to 150° F (-17.8° to 65.6° C). Every valve is seat tested to 110% of rated pressure. Not intended for use in potable water systems.
B333 Large Diameter Butterfly Valve with Gear Operator
16 - SCI Resilient Seated Butterfly Valve
B8200L PVC Butterfly Valve
B480 Grooved End Stainless Steel Butterfly Valve with Lever Handle
AN7722-3A Fire Protection Butterfly Valve
SPF BFV-1 Grooved End Butterfly Valve
8000GR Butterfly Valve
Quadrant BFV-T QVA - Body Style Butterfly Valves
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
Kennedy Valve UL / FM Grooved Butterfly Valves