- Meets Federal Safe Water Drinking Water Act, lead-free requirement
- Two-Piece Lead Free Brass Ball Valve with solder ends
- Bi-directional, bubble tight shut-off
- 600 PSI CWP (1/2" – 2"), 400 PSI CWP (2 1/2" – 4")
- 150 PSI saturated steam
- Full Port / Full Bore
- Lead Free & Dezincification Resistant Material
- PTFE Seats
- Conforms to MSS-SP110
- NSF/ANSI/CAN 61 Water Quality
- NSF/ANSI/CAN 372 Lead Free
- Blowout-Proof Stem
- Adjustable Packing Nut
- Lever Handle
- FM Approved (1/2" – 2")
FIG SERIES 8156L-A 8156L-A: Lead-Free Brass Ball Valves, Full Port, Solder-End. 600 & 400 PSI CWP
BV835 Grooved End Ball Valve with Lever Handle and Gear Operator
600 WOG Full Port Lead Free Body Series 8156L
CPVC Ball Valve
600 WOG Full Port With Drain On Side Lead Free Body Series 8176L
2000BV-RP: Reduced Port, Carbon Steel, Ball Valve, 2000 PSI CWP
2000BV-FP: Full Port, Carbon Steel, Ball Valve, 2000 PSI CWP
304 Stainless Steel Two-Piece Ball Valve Series SC208
Threaded PVC Ball Valve
600 CWP Full Port Series 8155, Threaded Ends
Series 8160L - Lead Free, Full Port, Nickel Plated, Brass Ball Valve - 600 CWP