The FlexHead® UHO-3 mounting bracket can be installed with 3/8″ or ½” threaded rod attachments. The 3/8″ rod is FM Approved to be installed up to 4ft off the structure and the 1/2″ threaded rod up to 6ft of the structure.
The UHO-3 bracket is ideal for providing fire protection in unfinished spaces. Once the suspended ceiling in installed, simply remove the FlexHead® hose from the UHO-3 bracket and install in into a suspended ceiling bracket then reuse the UHO-3 on your next shell job, saving both time and money!
- FlexHead® sprinkler hose: 304 stainless steel
- UHO-3 bracket: G90 galvanized steel
- 1/2″ or 3/8″ threaded rod (not included)
20XXET - FlexHead® Tall Elbow Hose
20XXSF - FlexHead® SuperFlex® Hose
FH110 Low Profile Sturdy Bracket
20XXIE-G - Flexhead® Drop Nipple Hose
20XXIE-LP - FlexHead® Low-Profile Hose
20XXI - FlexHead® Institutional Flexible Sprinkler Hose
FlexHead® Sidewall Model for Soffits
BKT-DPS -FlexHead Dry Pipe Sprinkler Bracket
FH300 Series UltraFlex Hoses
BKT-MPO - FlexHead® Multi-Port Open Bracket