The FlexHead SuperFlex Confined Space Hose offers installers, designers, & engineers the most versatile solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify blue tag.
The FlexHead SuperFlex Confined Space Hose is available in lengths ranging from 36in to 72in and comes with 1/2 and 3/4 outlet drops for sprinkler connections. The hose may be installed in a 2” Bend Radius and can accommodate up to 12 Bends, eliminating the need to count or measure bends. The SuperFlex Confined Space Hose is cULus Listed and FM Approved.
Additional Features:
- Fully Welded 304SS Braided Hose Assembly
- Compliant with NFPA 13, 13R, & 13D
- For Wet, Dry, and Pre-Action Sprinkler Systems
- Pre-Installed Sprinkler Head option available upon request
Bracket Options:
- BKT-ADO, BKT-UHO3, BKT-TZ
20XXET - FlexHead® Tall Elbow Hose
BKT-DPS -FlexHead Dry Pipe Sprinkler Bracket
BKT-MPO - FlexHead® Multi-Port Open Bracket
20XXT - FlexHead® Tall Hose
BKT-MPT - FlexHead® Multi-Position Tall Bracket
BKT-TZ - FlexHead® Armstrong® TechZone
20XXH – FlexHead High Pressure Hose
20XXI - FlexHead® Institutional Flexible Sprinkler Hose
FlexHead® Sidewall Model for Soffits