Sharpe® polymer-seated, fire-tested, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8-50) full port
- Pressure Class: ASME Class 600
- Body Materials: Cast Carbon Steel, Cast Stainless Steels, Hastelloy C
- Standards: ASME B16.34, API 607 fire-tested, NACE MR0175 (with suffix A)
- End Connections: Threaded, Socket Weld, Butt Weld, Flanged, Flush Mount Tank Bottom Connection
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Optional Oval Handles for smaller sizes
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series CF89 - Full Port, 3-Piece Ball Valves with Cavity Fillers - Class 800 & 300, API 608
Series M80 - Standard Port, Metal-Seated, 3-Piece Ball Valves - Class 800 & 300, API 608
Series V84 - V-Ball, 3-Piece Control Ball Valves
Series C80 - Cryogenic, Standard Port, 3-Piece Ball Valves - Class 600 & 300
Series D88 - Tube Full Port, 3-Piece, Diverter Ball Valves - Class 600 & 300
Series 60 - Standard Port, 3-Piece Ball Valves - Class 2500