Sharpe® V-ball, 3-piece, control ball valves provide superior performance and reliability in a wide range of applications.
- Choice of 15o, 30o, 60o, 90o V-port balls
- Size Range: NPS 1/4"-4" (DN 8-100)
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- End Connections: Threaded, Socket Weld, Butt Weld, Flanged
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Encapsulated body seal allows valve to be welded in line without disassembly
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 84 - Standard Port, Fire-Tested, 3-Piece Ball Valves - Class 600 & 300
Series C80 - Cryogenic, Standard Port, 3-Piece Ball Valves - Class 600 & 300
Series 88 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300, ASME BPE
M2 - Quadrant 3-Piece Ball Valves - ASME Class 800
Series W99 - Full Port, ASME 3-Piece Ball Valves for Steam & Thermal Fluid Applications
Series 66 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300
Series CF80 - Standard Port, 3-Piece Ball Valves with Cavity Fillers - Class 800 & 300, API 608
Series 60 - Standard Port, 3-Piece Ball Valves - Class 2500
Series D88 - Tube Full Port, 3-Piece, Diverter Ball Valves - Class 600 & 300