Sharpe® polymer-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8-50) standard port
- Pressure Class: ASME Class 2500
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- Standard: ASME B16.34
- End Connections: Threaded, Socket Weld, Butt Weld, Flanged, Ring Type Joint (RTJ)
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- Top Mounting Pad
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 66 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300
Series CF80 - Standard Port, 3-Piece Ball Valves with Cavity Fillers - Class 800 & 300, API 608
Series 84 - Standard Port, Fire-Tested, 3-Piece Ball Valves - Class 600 & 300
Series W84 - Standard Port, ASME 3-Piece Ball Valves for Steam & Thermal Fluid Applications
Sharpe Series FSC89 - Fire-Safe, Cryogenic, Full Port, 3-Piece Ball Valves - Class 600 & 300
Series M80 - Standard Port, Metal-Seated, 3-Piece Ball Valves - Class 800 & 300, API 608
Series 88 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300, ASME BPE
Series D88 - Tube Full Port, 3-Piece, Diverter Ball Valves - Class 600 & 300