Sharpe® polymer-seated, flanged ball valves provide superior performance and reliability in a wide range of applications.
- Designed to minimize internal entrapment areas
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1"-4" (DN 25-100) standard port
- Pressure Class: ASME Class 150; ASME Class 300
- Body Materials: Cast Carbon Steel, Cast Stainless Steels
- Standards: ASME B16.34, API 608 compliance, NACE MR0175, ISO 15848 fugitive emissions (with I or N stem packing)
- End Connections: Flanged
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Locking Handle as standard
- Optional Fugitive Emissions Ports
- Optional Oval Handles for smaller sizes
- Optional Tamper-Proof Locking Device
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
F2-A: ASME Class 150 & 300, Flanged, Full Port, Ball Valves
Sharpe Series FSC70 - Fire-Safe, Cryogenic, Full Port, Flanged Ball Valves - Class 150 & 300
Series C74 - Cryogenic, Standard Port, Flanged Ball Valves - Class 150 & 300
D54- Sharpe Standard Port, Flanged, Diverter Ball Valves, ASME Class 150
Series FS54 - Standard Port, Fire-Tested, Flanged Ball Valves - Class 150 & 300
Sharpe Series FSC74 - Fire-Safe. Cryogenic, Standard Port, Flanged Ball Valves - Class 150 & 300
70 - Sharpe Full Port, Flanged Ball Valves - Class 150 & 300, API 608
Quadrant F1 QVA - Unibody Flanged-End Ball Valves, Class 150 & 300