The Figure 770EG High Pressure Coupling provides a rigid joint by firmly gripping along the circumference of the pipe grooves. This coupling offers a dependable method for joining pipe and is an economical alternative to welding, threading, or using flanges. It is capable of pressures up to 2500 psi (172.4 bar) depending on pipe size and wall thickness.
250 MJ Hanger
Light Duty DWVG Hanger
001LDG - Light Duty Adjustable Clevis Hanger
262 Strap Short
167 Lok-Shield Insulation Protection Shield
Light Duty J-Hanger
243 Pipe Strap - Square
137C U-Bolt, Plastic Coated
184 CPVC Double Offset Hanger and Restrainer
590 Adjustable Clevis