• 1000# CWP , 150# WSP
• Reduced Port
• Body/Ball: ASTM A351 GR
CF8M (SS316)
• Stem: ASTM A276 T-316
• RTFE Seats
• Pressure balancing hole in ball slot
• Blow-Out Proof Stem
• Vacuum Service to 29" Hg
• Locking Handle
• MSS SP-110
• ISO 9001: 2015 Manufacturer
• Lead Free
600 WOG Full Port, Series 8171
Forged Brass Pex Ends Ball Valve Series 8183L
Slip PVC Ball Valve
8155-A: Brass Ball Valves, Full Port, Threaded-End. 600 & 400 PSI CWP
600 WOG Full Port Series 8156
CPVC Ball Valve
Series 8184 Ball Valve, Brass, Compression Ends
600 WOG Full Port Mini Ball Valves Series 8140
8155L-A: Lead-Free Brass Ball Valves, Full Port, Threaded-End. 600 & 400 PSI CWP
600 CWP Full Port Series 8145, Threaded Ends