Kennedy Valve Series 5000 UL/FM 350 psi Resilient Wedge Gate Valves are designed for use in the fire protection industry. They are available in 350 psi.
Non- rising stem (NRS) applications come standard with 304 stainless steel fastener system and all OS&Y applications are manufactured with plated steel fasteners. Other fastener materials are available for most NRS and OS&Y configurations upon request.
Notes:
Series 5000 includes the following figure numbers: 5068A, 5092ABF, 5093ABF, 5561ASS, 5571SS, 5572SS, 5071SS, 5701ASS, 5702SS
Features
- Comes in sizes 2 1/2" - 12"
- Based upon specific configuration, valves can be compliant with AIS, Buy America or Buy American
- All OS&Y valves are manufactured with pre-grooved stems to accommodate tamper switches furnished by others
- 4” - 12” valves conform to AWWA C515 cast in ductile iron
- 2 1/2” - 3” valves conform to AWWA C509 cast in ductile
Kennedy Valve UL / FM Indicator Posts
Kennedy Valve Series 7000 UL / FM Resilient Wedge Gate Valves - AWWA C515
Kennedy Valve Series 8000 UL/FM Resilient Wedge Gate Valves - AWWA C509