Kennedy Valve Series 7000, UL/FM, AWWA C515, Resilient Wedge Gate Valves are designed for use in the fire protection industry. They are available in 200 psi for UL/FM approved use and 250 psi for water works use.
Non- rising stem (NRS) applications come standard with 304 stainless steel fastener system and all OS&Y applications are manufactured with plated steel fasteners. Other fastener materials are available for most NRS and OS&Y configurations upon request.
Notes:
Series 7000 includes the following figure numbers: KV7068, KV7071, KV7092, KV7093, KV7561, KV7571, KV7592, KV7592P, KV7593, KV7593P, KV7701
Features
- Comes in sizes 2 1/2" - 12"
- Based upon specific configuration, valves can be compliant with AIS, Buy America or Buy American.
- All OS&Y valves are manufactured with pre-grooved stems to accommodate tamper switches furnished by others
- 2 1/2” - 3” sizes valves conform to AWWA C509 cast in ductile iron
- 4” - 12” sizes valves conform to AWWA C515 cast in ductile iron
Kennedy Valve UL / FM Indicator Posts
Kennedy Valve Series 5000 UL/FM Resilient Wedge Gate Valves - 350 psi
Kennedy Valve Series 8000 UL/FM Resilient Wedge Gate Valves - AWWA C509