Series 8000 UL/FM AWWA C509 Resilient Wedge Gate Valves are designed for the fire protection industry. They are available in 200 psi for UL/FM approved use and 250 psi for water works use.
They are available in either non-rising stem (NRS) or outside screw & yoke (OS&Y). NRS style is available with post plate for adaptation with an indicator post. Handwheel with OS&Y is standard.
Note: Series 8000 includes the following figure numbers: KV8068, KV8067
Features
- Comes in sizes 2" - 12"
- Based upon specific configuration, valves can be compliant with AIS, Buy America or Buy American.
- 2 ” - 12” sizes valves conform to AWWA C509 cast in ductile iron
- All OS&Y valves are manufactured with pre-grooved stems to accommodate tamper switches furnished by others.
- OS&Y applications are manufactured with plated steel fasteners. Other fastener materials are available for most NRS and OS&Y configurations upon request.
Kennedy Valve UL / FM Indicator Posts
Kennedy Valve Series 5000 UL/FM Resilient Wedge Gate Valves - 350 psi
Kennedy Valve Series 7000 UL / FM Resilient Wedge Gate Valves - AWWA C515