Sharpe® polymer-seated, 3-piece ball valves provide superior performance and reliability in dry chlorine applications. Valves meet specifications of Chlorine Institute Pamphlet 6 Piping Systems for Dry Chlorine
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-3" (DN 8-80) full port
- Pressure Class: ASME Class 600; ASME Class 300 [See Data Sheet for availability by size]
- Body Materials: Cast Stainless Steel, Hastelloy C
- Standards: ASME B16.34, Valves meet specifications of Chlorine Institute Pamphlet 6 Piping Systems for Dry Chlorine
- End Connections: Threaded, Socket Weld, Butt Weld, Flanged
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Optional Oval Handles for smaller sizes
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series V84 - V-Ball, 3-Piece Control Ball Valves
Series FS84 - Standard Port, Fire-Tested, 3-Piece Ball Valves - Class 600 & 300
Series 80 - Standard Port, 3-Piece Ball Valves - Class 800 & 300, API 608
Sharpe Series FSC80 - Fire-Safe, Cryogenic, Standard Port, 3-Piece Ball Valves - Class 600 & 300
Series W84 - Standard Port, ASME 3-Piece Ball Valves for Steam & Thermal Fluid Applications
Series 60 - Standard Port, 3-Piece Ball Valves - Class 2500
Series 66 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300