Sharpe® polymer-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/2"-4" (DN 15-100) standard port
- Pressure Class: ASME Class 800; ASME Class 300 [See Data Sheet for availability by size]
- Body Materials: Cast Carbon Steel, Cast Stainless Steels
- Standards: ASME B16.34, API 608 compliance, NACE MR0175 (with suffix A), ISO 15848 fugitive emissions (with I or N stem packing)
- End Connections: Threaded, Socket Weld, Butt Weld, Flush Mount Tank Bottom Connection
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Optional Fugitive Emissions Ports
- Optional Oval Handles for smaller sizes
- Optional Tamper Proof Locking Device
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 99 - Full Port, 3-Piece Ball Valves - Class 600 & 300
Series 66 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300
Series C89 - Cryogenic, Full Port, 3-Piece Ball Valves - Class 600 & 300
Series CL84 - Standard Port, ASME 3-Piece Ball Valves for Chlorine Service
Series V84 - V-Ball, 3-Piece Control Ball Valves