Sharpe® cryogenic, flanged ball valves provide superior performance and reliability in a wide range of applications.
- Uni-directional, tight shut-off
- Size Range: NPS 1"-4" (DN 25-100) standard port
- Pressure Class: ASME Class 150; ASME Class 300
- Body Materials: Cast Stainless Steel
- Standards: BS 6364
- End Connections: Flanged
- Standard ball with vent to higher pressure side when closed
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Locking Handle as standard
- Optional Tamper Proof Locking Device
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series CF74 - Standard Port, Flanged Ball Valve with Cavity Fillers - Class 150 & 300, API 608
D54- Sharpe Standard Port, Flanged, Diverter Ball Valves, ASME Class 150
Series 40 - Full Port, Lug & Wafer Ball Valves - Class 150
F2-A: ASME Class 150 & 300, Flanged, Full Port, Ball Valves
Series 54 - Standard Port, Flanged Ball Valves - Class 150
Series C70 - Full Port, Flanged Ball Valves - Class 150 & 300
Series M74 - Standard Port, Metal-Seated, Flanged Ball Valves - Class 150 & 300, API 608
Sharpe Series FSC74 - Fire-Safe. Cryogenic, Standard Port, Flanged Ball Valves - Class 150 & 300
Series FS50 - Full Port, Fire-Tested, Flanged Ball Valves - Class 150, 300, & 600