Sharpe® polymer-seated, flanged, diverter ball valves provide superior performance and reliability in a wide range of applications.
- Diverts inlet flow to an outlet. Not an isolation valve.
- Size Range: NPS 1"-4” (DN 25-100) standard port
- Pressure Class: ASME Class 150
- Body Materials: Cast Stainless Steel
- Standard: ASME B16.34
- End Connections: Flanged
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Locking Handle as standard
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series C74 - Cryogenic, Standard Port, Flanged Ball Valves - Class 150 & 300
Sharpe Series FSC70 - Fire-Safe, Cryogenic, Full Port, Flanged Ball Valves - Class 150 & 300
Series 40 - Full Port, Lug & Wafer Ball Valves - Class 150
74 - Sharpe Standard Port, Flanged Ball Valves - Class 150 & 300, API 608
Series CF70 - Full Port, Flanged Ball Valve with Cavity Fillers - Class 150 & 300, API 608
Series 54 - Standard Port, Flanged Ball Valves - Class 150
F2-A: ASME Class 150 & 300, Flanged, Full Port, Ball Valves
Quadrant F1 QVA - Unibody Flanged-End Ball Valves, Class 150 & 300
Series M74 - Standard Port, Metal-Seated, Flanged Ball Valves - Class 150 & 300, API 608