Sharpe® polymer-seated, flanged ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1"-8" (DN 25-200) standard port
- Pressure Class: ASME Class 150
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- Standards: ASME B16.34, NACE MR0175
- End Connections: Flanged
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Locking Handle as standard
- Optional Oval Handles for smaller sizes
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series CF70 - Full Port, Flanged Ball Valve with Cavity Fillers - Class 150 & 300, API 608
Series M74 - Standard Port, Metal-Seated, Flanged Ball Valves - Class 150 & 300, API 608
Series 40 - Full Port, Lug & Wafer Ball Valves - Class 150
Quadrant F1 QVA - Unibody Flanged-End Ball Valves, Class 150 & 300
Sharpe Series FSC70 - Fire-Safe, Cryogenic, Full Port, Flanged Ball Valves - Class 150 & 300
F2-A: ASME Class 150 & 300, Flanged, Full Port, Ball Valves
Sharpe Series FSC74 - Fire-Safe. Cryogenic, Standard Port, Flanged Ball Valves - Class 150 & 300
Series C74 - Cryogenic, Standard Port, Flanged Ball Valves - Class 150 & 300