Sharpe® polymer-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/2"-4" (DN 15-100) standard port
- Pressure Class: ASME Class 600; ASME Class 300 [See Data Sheet for availability by size]
- Body Materials: Cast Carbon Steel, Cast Stainless Steels, Hastelloy C
- Standard: ASME B16.34
- End Connections: Threaded, Socket Weld, Butt Weld, Flanged, Flush Mount Tank Bottom Connection
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Optional Oval Handles for smaller sizes
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series 88 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300, ASME BPE
M2 - Quadrant 3-Piece Ball Valves - ASME Class 800
Series 86 - Tube Full Port, 3-Piece, Instrumentation Ball Valves - Class 600 & 300, ASME BPE
Series 80 - Standard Port, 3-Piece Ball Valves - Class 800 & 300, API 608
Series W99 - Full Port, ASME 3-Piece Ball Valves for Steam & Thermal Fluid Applications
Series 66 - Tube Full Port, 3-Piece Ball Valves - Class 600 & 300
Sharpe Series FSC89 - Fire-Safe, Cryogenic, Full Port, 3-Piece Ball Valves - Class 600 & 300
Series 60 - Standard Port, 3-Piece Ball Valves - Class 2500
Series M89 - Full Port, Metal-Seated, 3-Piece Ball Valves - Class 800 & 300, API 608