Size Range: 4" through 8"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Fasteners
Service: Clamp centers the load on beam to prevent distortion
Approvals: Complies with Federal Specification A-A-1192A (Type 21), WW-H-171-E (Type 21), ANSI/MSS SP-69 and MSS SP-58 (Type 21). Fig. 133 UL Listed when used with 3/8" and 1/2" rod.
Components: Two half-clamps, pipe spacer and bolt with nut assembled.
Ordering: Figure number, width of flange, name and finish.
Note: Spacer is furnished for use with Fig. 290 weldless eye nuts. Spacer may be removed for use with Fig 278 eye rods.
228 Universal Forged Steel Beam Clamp
227 Top Beam Clamp
292L UFS Beam Clamp w/ Weldless Eye Nut, LH
226 Truss Bracket
92 Universal C-type Clamp, Standard Throat
218 Malleable Beam Clamp w/o Extension
86 C-Clamp w/ Set Screw & Lock Nut
217 Adjustable Side Beam Clamp
89 Retaining Clip
Universal C-type Clamp (Standard Throat)