FIG 292L 292L UFS Beam Clamp w/ Weldless Eye Nut, LH

Material: Forged steel
Finish: Plain or Zinc Plated
Service: For suspension of heavy loads from beams with flange widths to 15" and flange thickness to 1.031.
Approvals: Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 28 without links; Type 29 with links), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links).
Installation: Fit jaws over edges of lower beam flange and tighten nuts on tie rod to lock clamp in place.
Features:
- Weldless eye nut provides for horizontal pipe movement without binding.
- Weldless eye nut is furnished tapped to any specified rod size up to the maximum rod size.
- Tie rod assures a tight non-slip fit to the beam.
- Self-locking nut with a nylon insert prevents the nut from working loose.
Ordering: Specify clamp size, figure number, name, rod size and finish.
Note: The application of a load to a structural beam by means of a beam clamp produces a transverse stress, perpendicular to the axis of the beam, in the flange to which the load is applied.
Do you need to see inventory or distributor pricing? Log in or register for a free user account now.