Size Range: 3/8" and 1/2"
Material: Ductile iron, hardened steel cup point set screw and locknut.
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Recommended for use under roof installations with bar joist type construction, or for attachment to the top or bottom flange of structural shapes where the vertical hanger rod is required to be offset from the edge of the flange and where the thickness of joist or flange does not exceed 3/4".
Approvals: Complies with Federal Specification A-A-1192A (Type 19 & 23), WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 19 & 23). UL, ULC Listed and FM Approved.
How to size: Size of clamp is determined by size of rod to be used.
Installation: Follow recommended set screw torque values per MSS-SP-69
Features:
- They may be attached to horizontal flanges of structural members in either the top beam or bottom beam positions.
- Secured in place by a cup-pointed Set Screw tightened against the flange. A Jam Nut is provided for tightening the Set Screw against the Body Casting.
- Thru tapping of the body casting permits extended adjustment of the threaded rod.
- Can be used with Fig 89X retaining clip for seismic applications.
Ordering: Specify rod size, figure number, name of clamp and finish.
95 C-Clamp w/ Locknut
93 Universal C-type Clamp Wide Throat
228 Universal Forged Steel Beam Clamp
292 UFS Beam Clamp w/ Weldless Eye Nut, RH
292L UFS Beam Clamp w/ Weldless Eye Nut, LH
89 Retaining Clip
86 C-Clamp w/ Set Screw & Lock Nut
218 Malleable Beam Clamp w/o Extension
226 Truss Bracket
133 Standard Duty Beam Clamp