Size Range: 3" through 7-5/8"
Material: Carbon steel
Finish: Plain
Service: To be used where it is necessary for the hanger rod to run vertically close to the beams edge, eliminating drilling of holes in structural members.
Components: Top slide, bottom hook, nut and bolt – assembled.
Design: Can be adjusted to fit various beam flange widths and thicknesses.
Approvals: Complies with Federal Specification A-A-1192A (Type 25), ANSI/MSS SP-69 and MSS SP-58 (Type 25).
Ordering: Specify size, figure number, type, name.
228 Universal Forged Steel Beam Clamp
133 Standard Duty Beam Clamp
227 Top Beam Clamp
89 Retaining Clip
88 C-Clamp w/ Set Screw Only
AS 685 Beam Clamp
93 Universal C-type Clamp Wide Throat
14 Adjustable Side Beam Clamp
226 Truss Bracket
95 C-Clamp w/ Locknut