Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized
Service: Recommended for the support of loads from below or above bracket.
Approvals: Complies with Federal Specification A-A-1192A (Type 32), WW-H-171-E (Type 33), ANSI/MSS SP-69 and MSS SP-58 (Type 32).
How to size: Determine size by dimensions most suitable to the installation. Special welded steel brackets can be furnished on order.
Installation: When bolted to a wall, an additional back plate may be required of such thickness and size as to properly distribute the weight over the wall. Size and thickness of the back plate is governed by the load to be carried and the nature and conditions of the wall. Back plates furnished upon request.
Features: If supporting pipe by rod, rod can be installed anywhere along the length of the bracket thus providing horizontal adjustment.
Ordering: Specify bracket number, figure number, name and finish. Orders for special brackets are to be accompanied by detailed sketch.
Order Separately: Rod, Fig. 60, bolts, nuts, and back plates for fastening brackets to wall. Specify size and length of rod, bolts size, thickness, and drilling of back plates.
551 Revolver Bracket
206 Steel Side Beam Bracket
199 Heavy Welded Steel Bracket
550 Revolver Swivel
202 Iron Side Beam Bracket
194 Light Welded Steel Bracket
207 Threaded Steel Side Beam Bracket