Size Range: 3/8" rod
Material: Carbon Steel
Finish: Pre-Galvanized per ASTM A653
Service: Wall Bracket mounts on the side and underside of wood, steel, and concrete walls and beams to support up to 4" NPS horizontal piping.
Approvals: cULus Listed (UL 203)
Patents: No. 6,568,642
Installation:
- Mount on the side or underside of wood, steel, or concrete walls and beams using the fasteners listed in NFPA 13 and the mounting fastener table listed below.
- Thread the hanger rod or restraint rod into the hex union until it bottoms. Back rod off a maximum of one turn to allow the hex union to swivel freely. Adjust angle as necessary.
- If the Fig. 550 is exposed to vibration from the piping system or the structure, jam nuts may be installed on the mounting bolt and the threaded rod.
- Fire Protection applications shall also be installed per NFPA 13 requirements.
Features:
- Universal fastener array optimizes the fastener size and placement for various structure types and pipe sizes.
- No backing nuts are required on the rod.
- Center mounting hole accepts 3/8" and 1/2" fasteners
Ordering: Specify figure number and description.
551 Revolver Bracket
199 Heavy Welded Steel Bracket
194 Light Welded Steel Bracket
195 Medium Welded Steel Bracket
206 Steel Side Beam Bracket
202 Iron Side Beam Bracket
207 Threaded Steel Side Beam Bracket