Size Range: 3/8" through 5/8"
Material: Malleable iron
Finish: Plain
Service: Recommended for attachment to steel or wooden beams, etc.
Approvals: Complies with Federal Specification A-A-1192A (Type 34), WW-H-171-E (Type 35), ANSI/MSS SP-69 and MSS SP-58 (Type 34). UL, ULC Listed and FM Approved (Sizes 3/8" for use on wooden and steel beams and 1/2" for use on steel beams).
Features: An economical, practical and adjustable means of securing hangers to beams, etc.
Ordering: Specify rod size, figure number, name and finish.
550 Revolver Swivel
195 Medium Welded Steel Bracket
206 Steel Side Beam Bracket
207 Threaded Steel Side Beam Bracket
194 Light Welded Steel Bracket
551 Revolver Bracket
199 Heavy Welded Steel Bracket