Size Range: 3/8" through 5/8"
Material: Carbon steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Clip can be fastened to side of joist or wall to support hanger rod.
Approvals: Complies with Federal Specification A-A-1192A (Type 34), WW-H-171-E (Type 35) and ANSI/MSS SP-69 and MSS SP-58 (Type 34). UL Listed and FM Approved (steel beam only).
Ordering: Specify rod size, figure number, name and finish.
207 Threaded Steel Side Beam Bracket
550 Revolver Swivel
194 Light Welded Steel Bracket
551 Revolver Bracket
195 Medium Welded Steel Bracket
199 Heavy Welded Steel Bracket
202 Iron Side Beam Bracket