The FlexHead Elbow Hose offers installers, designers, & engineers the most versatile solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify red tag.
The FlexHead Elbow Hoses are available in lengths ranging from 24in to 72in with 1/2 and 3/4 elbow drops in 1.5”, 3”, & 4” lengths. The Elbow Hoses are cULus Listed and FM Approved.
Additional Features:
- Fully Welded 304SS Braided Hose Assembly
- Seismically Qualified in Seismic Design Categories C, D, E & F
- Compliant with NFPA 13, 13R, & 13D
- For Wet, Dry, and Pre-Action Sprinkler Systems
- Pre-Installed Sprinkler Head option available upon request
Bracket Options:
- BKT-MPO, BKT-ADO, BKT-UHO3, BKT-TZ
FlexHead Dry Pipe Sprinkler Hose Series
FH200 Series SuperFlex Hose
20XXT - FlexHead® Tall Hose
BKT-MPT - FlexHead® Multi-Position Tall Bracket
20XXSF - FlexHead® SuperFlex® Hose
20XXSF-CS-SLT – FlexHead SuperFlex Confined Space SLT Hose
20XXIE-G - Flexhead® Drop Nipple Hose
FH300 Series UltraFlex Hoses
BKT-MPO - FlexHead® Multi-Port Open Bracket