Forged Brass 600 WOG / 150 WSP Full Port Sweat Ball Valve - Series 8171 FM Approved. ANSI/ASE B16.33 (Gas Piping to 125 psig). Meets Fed Spec WW_V_35, Type II, Class A, Style 3. confomrs to MSS_SP110. Certified to NSF/ANSI 61_11
FIG SERIES 8171 600 WOG Full Port, Series 8171
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP
600 CWP Full Port Series 8155, Threaded Ends
BV435 Grooved End Stainless Steel Ball Valve with Lever Handle
Slip PVC Ball Valve
600 WOG Full Port Lead Free Body Series 8145L
8155-A: Brass Ball Valves, Full Port, Threaded-End. 600 & 400 PSI CWP
2000BV-FP: Full Port, Carbon Steel, Ball Valve, 2000 PSI CWP
600 WOG Full Port Lead Free Body Series 8170L
600 WOG Full Port With Drain On Side Lead Free Body Series 8176L