The Model B333 Large Diameter Butterfly Valve provides efficient control of fluid flow in piping systems. It is a grooved-end bubble tight shut-off valve with end-to-end dimensions that meet MSS SP-67, Table 4 and a mounting pad that meets ISO 5211 for the mounting of power actuators. The valve is capable of bidirectional fluid flow at working pressures to 300 psi (20 bar) and may be positioned in any orientation.
The 14 to 24 inch (DN350 to DN600) Model B333 Butterfly Valve is configured with a worm type gear operator and consists of an epoxy painted ductile iron body and EPDM or Nitrile (NBR) rubber encapsulation dual-seal disc. The body and disc construction provides for increased strength and durability. The disc seal and body coating are compatible with a variety of chemicals and temperature ranges. Contact your Anvil Representative for specific recommendations on seal and coating selections.
70G Butterfly Valve
Grooved End SPF Normally Closed Butterfly Valve
Kennedy Valve UL / FM Grooved Butterfly Valves
7600 Butterfly Valve
090 & 929 - ABZ Rubber Seated, Short Neck, Split Body, Butterfly Valves (2"-12")
SPF BFV-1 Grooved End Butterfly Valve
Quadrant BFV-A-C-D QVA- Lug & Wafer Style Butterfly Valves
396 & 397 - ABZ Rubber Seated Butterfly Valves (2"-72")
Series 8100 Low Profile Butterfly Valve
AN7722-3A Fire Protection Butterfly Valve